SLVUDB7 June 2025 TPS7H5020-SEP
The TPS7H5020 is a current mode, single-ended PWM controller with an integrated gate driver that can be utilized in both silicon and gallium nitride (GaN) power semiconductor based converter designs optimized for use in a space environment. The driver stage for the controller has a wide input voltage range from 4.5V to 14V and supports peak source and sink currents up to 1.2A. The programmable regulator, VLDO, can also be connected directly to the input of the driver stage (PVIN) to supply well-controlled gate voltage for operation with GaN FETs
Further information about the TPS7H5020 can be found in the TPS7H502x-SP and TPS7H502x-SEP Radiation-Hardened 1MHz Current Mode PWM Controller With Integrated Gate Driver data sheet.