SLVUDB7 June 2025
The TPS7H5020FLYEVM is an evaluation module (EVM) for the TPS7H5020-SEP and provides a platform to electrically evaluate the features. The EVM demonstrates the TPS7H5020-SEP PWM controller implemented in a flyback topology. This user’s guide provides details about the EVM, including the configuration, schematics, and bill of materials.
The EVM is designed to provide flexibility in configuring the device under different conditions. Footprints for additional components and multiple connection options for monitoring device pins are provided. To configure the device in a custom configuration, refer to the TPS7H502x-SP and TPS7H502x-SEP Radiation-Hardened 1MHz Current Mode PWM Controller With Integrated Gate Driver data sheet to calculate values of any passives that need to be changed.