SLVUDD4 November   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2EVM Quick Start
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 TICS Pro GUI Setup
      2. 2.2.2 Power Up Sequence
    3. 2.3 EVM Measurements
  8. 3Hardware
    1. 3.1 Device Operation Modes
    2. 3.2 EVM Configuration
      1. 3.2.1 Power Supply
      2. 3.2.2 Logic Input and Outputs
      3. 3.2.3 Clock Input
      4. 3.2.4 Clock Outputs
      5. 3.2.5 Status Outputs, LEDs, and Test Points
  9. 4Software
    1. 4.1 TICS Pro 2 LMKDB1112 Software
      1. 4.1.1 Input
        1. 4.1.1.1 Input Interface Type
        2. 4.1.1.2 Input Termination
        3. 4.1.1.3 Automatic Output Disable (AOD)
        4. 4.1.1.4 LOS Event
        5. 4.1.1.5 LOS Readback
      2. 4.1.2 Device Info and EVM Setup
        1. 4.1.2.1 Device Info
        2. 4.1.2.2 EVM Setup
        3. 4.1.2.3 SMBus
      3. 4.1.3 Output
        1. 4.1.3.1 SMBus
          1. 4.1.3.1.1 Programmable Output Slew Rate Control
        2. 4.1.3.2 OE Pin Control
        3. 4.1.3.3 Side Band Interface (SBI)
  10. 5Implementation Results
    1. 5.1 Typical Phase Noise Characteristic
  11. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  12. 7Compliance Information
    1. 7.1 Compliance and Certifications
  13. 8References

Power Up Sequence

By default, the LMKDB1112 and the GUI are started with the default configuration. When using the on-board USB supply option, the following steps can be followed to avoid any improper power up sequence issues when plugging the USB cable to the EVM.

  1. After all the steps above, toggle the USB 3V3 Supply pin Low → High for power reset.
  2. Click on Scan Bus in the Communication Setup window to find and update device address.
  3. Click on Read All Regs to update the register readback from the device.