SLVUDD4 November 2025
LMKDB1112EVM has a status output signal from LMKDB1112, LEDs and test points to monitor signal voltage and supply voltage on the board. All the status signals and test points on the board are summarized in Table 3-8.
| Function or Test Signal | Status Pin / LED Designator | Description |
|---|---|---|
| LOSb | LOS# | Test point to monitor LOSb status. |
| LOS# | LED status light for LOSb detection. | |
| SBI OUT | SBI_OUT | SMA Port for SBI OUT pin. |
| SBI_OUT | Additional test point for SBI OUT pin. | |
| SBI_CONNECTOR | Jumper header for SBI OUT, SBI_IN, SBI_DATA, and SHFT_LD# pins to connect all signals needed for daisy chain in one place. | |
| VDDA | VDD_A | LED status light for VDDA supply pin. |
| VDD_A | Test point for VDDA supply pins. | |
| VDD | VDD | LED status light for VDD supply pins. |
| VDD | Test point for VDD supply pins. | |
| VDD_MAIN | VDD_MAIN | Test point to measure the VDD supply selected from USB option or external option through JP3. |
| GND | GND, GND | Test points for GND reference on the board. |
| USB LED | D2 | USB LED status light to verify USB2ANY communication to board. |
| U2A_3V3 | U2A_3V3 | USB2ANY LDO supply status LED. |
| U2A_3V3 | Test point for USB2ANY LDO supply pin. |