SLVUDD4 November 2025
The LMKDB1112 has VDDA and VDD supply pins that operate from 1.8V ± 10% and 3.3V ± 10%. The EVM has two different method of supplying power to the device as listed in Table 3-2.
For 3.3V supply option, the EVM has an on-board LDO which is selected by default to reduce the need for external power supply and operate the EVM using a USB cable with a PC.
To use 1.8V ± 10% supply on the EVM, J4 can be used to force external supply voltage.
| EVM Power Mode | Designator | Position | Supply Voltage | Description |
|---|---|---|---|---|
| External | VDD_EXT | External Supply | 1.8V ± 10%, 3.3V ± 10% | External supply option is selected. |
| JP3 | 1-2 | |||
| USB (default) | VDD_EXT | Not Connected | 3.3V ± 10% | USB 3.3V supply option is selected. |
| JP3 | 2-3 |