SLVUDD4 November 2025
The default jumper configuration for the EVM to power the device from an onboard 3.3V LDO with USB supply option is shown in Table 2-1. Configure the EVM for initial bring up as specified in Table 2-1. The EVM can also be configured to external power supply by changing the position of jumper JP17 as described in Table 2-1.
| Category | Reference Designator | Default Position | Description |
|---|---|---|---|
| Power | VDD_A | 1-2 | Connect USB or external supply to VDDA of device. |
| VDD | 1-2 | Connect USB or external supply to output bank and digital supply of the chip (VDD). | |
| VDD_IO | 1-2 | Connect USB or external supply to IO pins on board (VDD_IO). | |
| JP3 | 1-2 | Choose between USB power supply and external. Current configuration is for external supply. To change to USB power, change jumper position to 2-3. | |
| Output Enable Control Pins | OE0#, OE#1, OE#2, OE#3, OE#4, OE#5, OE#6, OE#7, OE#8, OE#9, OE#10, OE11# | 2-3 | Pull down to GND to enable output (OE#0-11) with pin control option. |
| SMBus Address Control Pins | SADR0, SADR1 | - | Refer to Table 3-6 or selecting SMBus address. |
| Digital Pins | TCA_Reset, CKPWRGD_PD# | 1-2 | TCA Reset and CLKPWRGD_PD# pulled high. |
| SBEN | 2-3 | 3-pin header. To enable SBI, change jumper position to 1-2 (connect to VDD). | |
| SBEN | - | SN74LVC125 buffer enable control pin (2-pin header). Default pull down to GND. |