SLVUDD4 November 2025
The typical phase noise performance for 156.25MHz reference clock input using a SMA100B is shown in Figure 5-1.
LMKDB1112EVM was configured in cascaded mode to get these measurements:
As shown below in Figure 5-1, reference input jitter is 36.7 fs. The measured jitter on the output of LMKDB1112 is 43.7 fs is shown in Figure 5-2. Calculated typical additive jitter is about 24 fs for the LMKDB1112.
Figure 5-1 Reference Clock Input Phase Noise