SLVUDD4 November 2025
EVM setup has key pins to configure device. Table 4-1 and Table 4-2 outline usage of each pin option.
| Pin Level | Function |
|---|---|
| Low | LMKDB1112 power down mode. |
| High | LMKDB1112 normal operation mode (default). |
| Hi-Z | When Hi-Z is selected, on-board header jumper CKPWRGD_PD# can be used to force external voltages on the pin. |
| Pin Level | Function |
|---|---|
| Low | SBEN MUX (U6) configured to OE option for pin OE4#, OE7# and OE10# through IO expander (default). |
| High | SBEN MUX (U6) switches to USB2ANY MCU for SBI_IN, SBI_DATA, and SHFT_LD#. SBI becomes available after power reset in this setting on the device. Output page have Enable SBI Control button to configure all the setting automatically. |
| Hi-Z | When Hi-Z is selected, on-board header jumper can be used to force external voltages on the pin. |