SLVUDH9 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Description
    2. 2.2 Power Requirements
      1. 2.2.1 Power Tree
        1. 2.2.1.1 On-Board Power Supplies
        2. 2.2.1.2 Analog Voltage Reference
        3. 2.2.1.3 Alternative Power Sources
          1. 2.2.1.3.1 USB Isolation
          2. 2.2.1.3.2 External Power Connections
          3. 2.2.1.3.3 5V Step-Up Converter
      2. 2.2.2 Power Indicator LEDs
    3. 2.3 Reset
    4. 2.4 Clock
    5. 2.5 Interfaces
      1. 2.5.1 User LEDs
      2. 2.5.2 MCAN
      3. 2.5.3 Encoder Connectors
    6. 2.6 Debug Interface
      1. 2.6.1 XDS110 Debug Probe
      2. 2.6.2 Virtual COM Port
      3. 2.6.3 ARM 10-Pin Debug Header
    7. 2.7 Test Points
    8. 2.8 BoosterPacks
  9. 3Additional Information
    1. 3.1 Revision E1 Appendix
      1. 3.1.1 Revision E1 Known Issues
    2. 3.2 Revision E2 Appendix
      1. 3.2.1 Revision E2 Changes from E1
    3. 3.3 Trademarks

On-Board Power Supplies

There are several on-board power ICs that help to convert voltage levels and regulate power nets on the LP-AM13E230.

Table 2-3 LP-AM13E230 On-board Power Supplies
Part Number Reference Designator Input Output Description
TLV75733PDRVR U3 5V 3.3V @ 1A 5V to 3.3V LDO
LM2940IMPX-5.0/NOPB U2
  • 7V at 1A
  • 8V at 800mA
  • 9V at 600mA
  • 10V at 490mA
  • 11V at 400mA
  • 12V at 250mA
5V 7V-12V to 5V LDO from Wide Vin
TPS61241YFFR U6 3.3V 5V @ 500mA 3.3V to 5V BOOST converter