SLVUDH9 March 2026
Table 1-1 summarizes the AM13E230x LaunchPad specifications.
| Parameter | Value |
|---|---|
| EVM Supply Voltage | 5VDC from one of the following sources:
3.3VDC from one of the following sources:
7V-12VDC from:
|
| Dimensions | 3.6 in x 2.3 in x 0.925 in (9.14 cm x 5.84 cm x 2.35 cm) (L x W x H) |
| Break-out Power Output |
|
| Assumed Operating Conditions | This kit is assumed to run at standard room conditions. The EVM can run at approximately standard ambient temperature and pressure (SATP) with moderate-to-low humidity. |
Figure 1-1 highlights the key features and components of the AM13E230x LaunchPad.