SLVUDL4 October 2025
TPD4S201 (U2) is in between TPS25751A and J14 Type-C port for protection in case of a short to VBUS. J10 requires jumper connections from the selected monitor pins to LD_1, and LD_2. JP_10 and JP_11 are connected to GPIO0 and GPIO2 via header pins. See Figure 4-4 below for the jumper header pin connections required to implement liquid detection.
The example selection using the CC1/2 lines for the monitor pins in Figure 4-5 shows CC1 (Pin1) and CC2 (Pin 2) connecting to LD_1 (Pin 3) and LD_2 (Pin 4). See Table 4-3 for all monitor pin connections to LD_1 and LD_2. Note that jumper wires are needed to utilize the Dp/Dm pins for liquid detection.
Figure 4-5 J10 Header for Liquid Detection Monitor Pin Selection| Monitor Pin for LD | Pin 3 (LD_1) connects to | Pin 4 (LD_2) connects to |
|---|---|---|
| CC1 and CC2 | Pin 1 | Pin 2 |
| SBU1 and SBU2 | Pin 5 | Pin 6 |
| Dp and Dm | Pin 9 | Pin 10 |