SLVUDL4 October 2025
The TPS25751AS is a single-port, USB Type-C PD controller with an external bidirectional high-voltage power path for power-only applications. The TPS25751AEVM is used to evaluate the functionally equivalent TPS25751AD (internal high-voltage power path) version of the TPS25751A PD controller. The TPS25751A PD controller is an excellent choice for single port power applications operating in the standard power range (SPR) for dual role power (DRP) applications up to 100W (20V: 5A).
The TPS25751AEVM includes several devices for complete evaluation of voltage protection, power topology, current sensing, and an additional TPS25730S PD controller for barrel-jack replacement.
The TPS25751A PD controller is configurable through the web-based GUI for application-specific requirements, architectures, and power roles and data roles. The GUI tool provides additional optional firmware configuration to integrate control for selected battery charger products.
| Designator | Device Name | Description |
|---|---|---|
| U1 | TPS25751A | USB Type-C SPR Dual Role Power PD controller |
| U2 | TPD4S201 | CC1/2 and SBU1/2 20V port protection with short to VBUS protection and ESD protection |
| U3 | TVS2200 | 22V flat-clamp surge protection device |
| U4 | CAT24C256 | EEPROM Serial 256-Kb (32-KB) I2C |
| U5 | TPS25730 | USB Type-C sink-only PD controller, DC barrel jack replacement |
| U6 | TVS2200 | 22V flat-clamp surge protection device, USB-C sink only protection |
| U7 | TPD4S201 | Sink only PD controller CC1/2 short to VBUS and ESD protection |
| U8 | LM76005 | Synchronous step-down converter for 5V (PP_5V) |
| U9 | TLV757P | Low-dropout voltage regulator for 3.3V (P3V3) |
| U10 | INA296A3 | VBUS current sensor for ADC reading and OCP |
| U11 | SC0914-13 | Raspberry Pi Pico MCU, used in conjunction with GUI to flash the EVM |
| U12 | TVS0500DRVR | 5V flat-clamp to protect PICO port |
| U13 | TPD2EUSB30 | Dual ESD protection diode with 5A surge rating |
| U14 | W25Q16JVSNIQ-TR | SPI 16Mbit Flash for PICO |
| U15 | TPD2S300 | 30V short to VBUS Protection, DP/DM protection |
| Q1 | CSD87501L | 30V N channel MOSFET, Exernal Power Path |