SLVUDL4 October   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 LED Information
    6. 2.6 Test Points
    7. 2.7 Switches and Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Application Specific Use Case
    1. 4.1 Application-Specific General Overview
    2. 4.2 TPD4S201 Short-to-Vbus Protection
    3. 4.3 TPS25751AEVM and BQ257xxEVM Setup
      1. 4.3.1 Hardware Setup with BQ25756(E)EVM
      2. 4.3.2 Setting up with BQ25792EVM or BQ25798EVM
      3. 4.3.3 Liquid Detection and Corrosion Mitigation Overview
        1. 4.3.3.1 Liquid Detection and Corrosion Mitigation Hardware Setup
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks

Setup

Out of the box, the TPS25751AEVM is configured for a 15W (5V:3A) source and 100W (20V:5A) sink power. When different configurations are required, use the application customization tool to create a configuration or load a different configuration template. Refer to the USBCPD Application Customization Tool User's Guide for detailed instructions on using the application customization tool.