SLVUDL4 October   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 LED Information
    6. 2.6 Test Points
    7. 2.7 Switches and Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Application Specific Use Case
    1. 4.1 Application-Specific General Overview
    2. 4.2 TPD4S201 Short-to-Vbus Protection
    3. 4.3 TPS25751AEVM and BQ257xxEVM Setup
      1. 4.3.1 Hardware Setup with BQ25756(E)EVM
      2. 4.3.2 Setting up with BQ25792EVM or BQ25798EVM
      3. 4.3.3 Liquid Detection and Corrosion Mitigation Overview
        1. 4.3.3.1 Liquid Detection and Corrosion Mitigation Hardware Setup
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks

Features

  • PD controller is certified by the USB-IF for PD3.2 specification
  • Up to 100W (20V:5A) source and sink applications with integrated I2C control for TI battery chargers (BQ)
  • Onboard LEDs to indicate custom diagnostics outputted by general purpose input outputs (GPIOs) of USB-PD controller
  • GUI with pre-configured firmware to enable features