SLVUDL4 October   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 LED Information
    6. 2.6 Test Points
    7. 2.7 Switches and Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Application Specific Use Case
    1. 4.1 Application-Specific General Overview
    2. 4.2 TPD4S201 Short-to-Vbus Protection
    3. 4.3 TPS25751AEVM and BQ257xxEVM Setup
      1. 4.3.1 Hardware Setup with BQ25756(E)EVM
      2. 4.3.2 Setting up with BQ25792EVM or BQ25798EVM
      3. 4.3.3 Liquid Detection and Corrosion Mitigation Overview
        1. 4.3.3.1 Liquid Detection and Corrosion Mitigation Hardware Setup
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks

Software Description

The required software is available at the TI Gallery, and is run from the web browser, provided that Google Chrome™, Firefox®, or Safari® is used. For detailed information on how to install, launch, and utilize the GUI with the TPS25751AEVM see the GUI User's Guide. This also includes instructions on flashing the TPS25751AEVM.

The application customization tool is used to directly load a configuration onto the TPS25751AEVM. Connect J9 Type-C connector with a cable (both USB-A to USB-C or USB-C to USB-C cables work) to a laptop or computer with the application customization tool open. Make sure the TPS25751AEVM is properly powered either through J8 Type-C connector to a 15V to 20V Type-C adapter or with a bench power supply. See Figure 3-1 for reference.

TPS25751AEVM TPS25751AEVM Connection with PCFigure 3-1 TPS25751AEVM Connection with PC