The TPS25751AEVM is an evaluation module designed to facilitate comprehensive assessment of the TPS25751A in both standalone configurations and USB Type-C and power delivery (PD) applications. The TPS25751A features integrated managed power paths with robust protection for complete USB-C PD designs. Additionally, the device integrates I2C communication control for external battery charger integrated circuits (ICs), adding ease of use and accelerating time to market. This user's guide provides detailed information for evaluating and implementing the TPS25751A evaluation module.
The following is a continuation of the features
list:
- Support integration with the following
BQ EVMs
- BQ25756, BQ25756E, BQ25792, BQ25798, BQ25731, BQ25713, and BQ25690
- 100W (20V:5A) source and 100W
(20V:5A) sink with BQ25756(E)EVM for 1S-14(7)S battery applications
- 45W (20V:2.25A) source and 60W
(20V:3A) sink with BQ25792/8EVM for 1S-4S battery applications
- 100W (20V:5A) source and 100W
(20V:5A) sink with BQ25731EVM for 1S-5S battery applications
- 60W (20V:3A) source and 60W
(20V:3A) sink with BQ25713EVM for 1S-4S battery applications
- 60W (20V:3A) source and 100W
(20V:3A) sink with BQ25690EVM for 1S-7S battery applications
- Multiple test points and headers for quick and easy debugging
- Exposed VBUS and CCx test points to
monitor PD traffic
- PP_5V and PP_HV test points to
measure voltage transitions
- Pre-configured firmware to support features such as:
- Programmable power supply (PPS) for source and sink within 5V to 21V range
- Liquid detection and corrosion mitigation measurable on either SBU1 and SBU2, CC1
and CC2, or Dp and Dm
- Enabling BC1.2 for proprietary and legacy charging
- Current sensing analog-to-digital converter (ADC) reading using a GPIO on
VBUS
- Automatic vendor information file (VIF) generation for USB power-delivery
compliance