SLVUDM1 November 2025
The TAS67524 Device and Control Window provides the operational register controls after the device is set up. Click on the Device Monitor & Control icon in the left side column of the window and the following window is displayed.
This window can be used to control multiple features of the TAS67524/64-Q1.