SLVUDM1 November 2025
The register map can be sorted either alphabetically or numerically (register number). When a register is selected, the hex value and the individual bit value is displayed. The name and description for each bit is shown to the right in the Fields box. A bit changes state when double clicked. The state change is sent to the EVM at the end of the second click.