SLVUDM1 November 2025
Click on the End System Integration icon in the left side column of the window and the following window is displayed.

To generate the end system integration configuration files, configure the drop down menu options then click the Dump to Output Window button. Review the output file information and when satisfied click the Finish button.