SLVUDM1 November 2025
The TAS67524Q1 EVM is a stand-alone EVM. This requires three power supplies, USB control via Purepath Control Console 3 (PPC3), and a digital audio input. The digital audio input can be provided through the USB, the optical input, the coaxial input, or directly through the I2S/TDM headers.