SLVUDM1 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Description
    2. 2.2 Setup
    3. 2.3 Header and Jumper Information
  9. 3Software
    1. 3.1 PurePath Console 3 (PPC3) Access and Description
    2. 3.2 PurePath Console – TAS67524 EVM Entry Window
    3. 3.3 Device Monitor and Control Window
    4. 3.4 IO Configuration
    5. 3.5 Audio Processing Window
    6. 3.6 Register Map
    7. 3.7 I2C Monitor Window
    8. 3.8 End System Integration
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
    4.     Trademarks

Description

The TAS67524Q1EVM showcases the TAS67524-Q1 four channel, digital input closed-loop class-D automotive audio amplifier with 1L modulation that removes 1x inductor per channel and reduces inductor costs by 50% for four channels.. The EVM uses the PurePath™ Console (PPC3) graphical user interface in the programming and I2C configuration to evaluate features, functionality, and performance of the TAS67524-Q1 device.