TI devices used in this EVM
- TAS67524-Q1: four channel automotive
audio amplifier with 1L modulation
- SN74LVC1GU04: Single 1.65V to 5.5V
inverter
- TPSM82903: High-efficiency buck converter
module with integrated inductor
- TPS76833QDR: Low-dropout voltage
regulator
- TCA9406: 2-bit bidirectional 1MHz
I2C/SMBus voltage level translator
- CDCE913: Programmable 1-PLL VCXO clock
synthesizer
- SN74AVC2T244: Dual-Bit Dual-Supply Bus
Transceiver
- SN74LVC2G07: 2-ch, 1.65V to 5.5V buffers
with open-drain outputs
- TPS3897: Single-channel, adjustable
supervisor
- SN74LVC2G157: Single 2-Line to 1-Line
Data Selector/Multiplexer
- PCM9211: 216kHz Digital Audio Interface
Transceiver
- SN74LVC1G14: Single 1.65V to 5.5V
inverter with Schmitt-Trigger inputs
- SN74AVC4T774: Four-bit dual-supply bus
transceiver
- PCM6120-Q1: Automotive, stereo, 123dB
SNR, 768kHz audio ADC
- LMK6C: Fixed-frequency LVCMOS
oscillator
- LMR51450: 36V, 5A synchronous buck
converter