SLVUDV8 May   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1  Power Requirements
      1. 2.1.1 VBAT / VSUP
      2. 2.1.2 VDD
      3. 2.1.3 VCC
      4. 2.1.4 VIO
    2. 2.2  Crystal Oscillator
    3. 2.3  CAN
    4. 2.4  SPI
      1. 2.4.1 nCS
      2. 2.4.2 SCLK
      3. 2.4.3 SDI
      4. 2.4.4 SDO
    5. 2.5  Interrupt (nINT)
    6. 2.6  Wake Request (nWKRQ)
    7. 2.7  Reset (RST)
    8. 2.8  Status LEDs
    9. 2.9  Setup
      1. 2.9.1 Jumper Configuration
      2. 2.9.2 Connecting to a Host MCU/SPI Tool
      3. 2.9.3 CAN Bus Connection
      4. 2.9.4 SPI Communication
    10. 2.10 Jumper Information
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

CAN Bus Connection

  1. Connect the CAN bus network to J9 (DB9, pins 2 and 7 for CANL and CANH respectively) or to J12 (screw terminal).
  2. Provide proper bus termination. The on-board split termination (R1/R2/C5) is active by default when J1 and J2 shunts are installed. If TCAN4572EVM is the only CAN node used, place shunt on J3 to enable the 120Ω standard termination.