SLVUDV8 May   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1  Power Requirements
      1. 2.1.1 VBAT / VSUP
      2. 2.1.2 VDD
      3. 2.1.3 VCC
      4. 2.1.4 VIO
    2. 2.2  Crystal Oscillator
    3. 2.3  CAN
    4. 2.4  SPI
      1. 2.4.1 nCS
      2. 2.4.2 SCLK
      3. 2.4.3 SDI
      4. 2.4.4 SDO
    5. 2.5  Interrupt (nINT)
    6. 2.6  Wake Request (nWKRQ)
    7. 2.7  Reset (RST)
    8. 2.8  Status LEDs
    9. 2.9  Setup
      1. 2.9.1 Jumper Configuration
      2. 2.9.2 Connecting to a Host MCU/SPI Tool
      3. 2.9.3 CAN Bus Connection
      4. 2.9.4 SPI Communication
    10. 2.10 Jumper Information
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Wake Request (nWKRQ)

This pin by default is an open-drain wake-up request pin from a bus wake (WUP) request, and power on (PWRON). The nWKRQ pin is defaulted to a wake enable based upon a wake event (similar to an INH output). In this configuration, the output is pulled low and latched to serve as an enable for a regulator. The nWKRQ pin can be configured by setting 16'h0800[8] = 1 as an interrupt pin for wake interrupts that pulls the output low. Once the wake interrupt flag is cleared, the flag releases the output back to a high. In this configuration, if a wake event takes place, the nWKRQ pin switches from high to low. This pin is an open drain output and requires an external pullup resistor to VIO rail. Some external regulators or power management chips can need a digital logic pin for a wake-up request, this pin can be used. An LED has also been added to this pin as a visual indicator to the user on the status of this pin and buffered through a transistor to prevent excessive loading on the device pin.

Pin 11 of the board-to-board header is used for the nWKRQ as is defined as GPIO_WKRQ.