SLVUDV8 May   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1  Power Requirements
      1. 2.1.1 VBAT / VSUP
      2. 2.1.2 VDD
      3. 2.1.3 VCC
      4. 2.1.4 VIO
    2. 2.2  Crystal Oscillator
    3. 2.3  CAN
    4. 2.4  SPI
      1. 2.4.1 nCS
      2. 2.4.2 SCLK
      3. 2.4.3 SDI
      4. 2.4.4 SDO
    5. 2.5  Interrupt (nINT)
    6. 2.6  Wake Request (nWKRQ)
    7. 2.7  Reset (RST)
    8. 2.8  Status LEDs
    9. 2.9  Setup
      1. 2.9.1 Jumper Configuration
      2. 2.9.2 Connecting to a Host MCU/SPI Tool
      3. 2.9.3 CAN Bus Connection
      4. 2.9.4 SPI Communication
    10. 2.10 Jumper Information
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

CAN

The TCAN4572 EVM is populated with one 120Ω resistor selectable via jumper, between CANH and CANL, and the 120Ω split termination (two 60Ω resistors in series) including the split capacitor. When using only split termination, the EVM is used as a terminated end of a bus. For electrical measurements to represent the total loading of the bus, use both the split termination and the 120Ω resistor in parallel to give the standard 60Ω load for parametric measurement.

Table 2-3 CAN Bus Termination Configuration
Termination

Configuration

Termination JumpersSplit Termination

Resistors

Split Termination Capacitor
JumperJ1J2J3R1R2C5
No terminationOpenOpenOpenNot availableNot availableNot available
120Ω standard terminationOpenOpen

Shorted

60Ω loadShortedShortedShorted
Split termination (common mode stabilization)ShortedShorted

open

60Ω60Ω4.7nF

The EVM also has footprints for various protection schemes to enhance robustness for extreme system-level EMC requirements.

Table 2-4 CAN Protection and Filtering Configuration
ConfigurationFootprint ReferenceUse CasePopulation and Description
Series resistors or common mode choke (CMC)R7/R8Connects the CAN transceiver to the CAN busR7 and R8 populated with 0Ω (default population)
Series resistance protectionCan be populated with MELF resistor as necessary for harsh EMC environment.
L1 (DNI)CMC (bus filter)Can be populated with CMC to filter noise (necessary for harsh EMC environment).

Remove R7 and R8 to populate L1.

Bus filtering caps transient protectionC8/C9

(DNI)

Bus filter

Can be populated with filter capacitors

for harsh EMC environment.
D1(DNI)Transient and ESD protection

Can be populated with TVS diode to add extra protection for system level transients and ESD