SLVUDV8
May 2026
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.1.1
VBAT / VSUP
2.1.2
VDD
2.1.3
VCC
2.1.4
VIO
2.2
Crystal Oscillator
2.3
CAN
2.4
SPI
2.4.1
nCS
2.4.2
SCLK
2.4.3
SDI
2.4.4
SDO
2.5
Interrupt (nINT)
2.6
Wake Request (nWKRQ)
2.7
Reset (RST)
2.8
Status LEDs
2.9
Setup
2.9.1
Jumper Configuration
2.9.2
Connecting to a Host MCU/SPI Tool
2.9.3
CAN Bus Connection
2.9.4
SPI Communication
2.10
Jumper Information
3
Hardware Design Files
3.1
Schematic
3.2
Board Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
Supports Classical CAN, CAN FD and CAN FD Light applications
SPI
Crystal oscillator (40MHz)
Industry-standard DB-9 connector
TVS diode pad (not populated)
CAN bus termination with disconnect headers
Status LEDs