SLVUDV8 May   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1  Power Requirements
      1. 2.1.1 VBAT / VSUP
      2. 2.1.2 VDD
      3. 2.1.3 VCC
      4. 2.1.4 VIO
    2. 2.2  Crystal Oscillator
    3. 2.3  CAN
    4. 2.4  SPI
      1. 2.4.1 nCS
      2. 2.4.2 SCLK
      3. 2.4.3 SDI
      4. 2.4.4 SDO
    5. 2.5  Interrupt (nINT)
    6. 2.6  Wake Request (nWKRQ)
    7. 2.7  Reset (RST)
    8. 2.8  Status LEDs
    9. 2.9  Setup
      1. 2.9.1 Jumper Configuration
      2. 2.9.2 Connecting to a Host MCU/SPI Tool
      3. 2.9.3 CAN Bus Connection
      4. 2.9.4 SPI Communication
    10. 2.10 Jumper Information
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

VBAT / VSUP

This EVM has an external battery supply voltage to be provided typically in 12V or 24V. CAN transceivers are commonly found in automotive applications and operate across a wide recommended supply voltage range corresponding to a vehicle battery. This supply voltage is used by the transceiver's VDD pin. The TCAN4572-Q1 operates across a range of 4.5V to 36V with an absolute maximum voltage of 42V, the voltage must be within device limits for proper operation.

The board uses a 30V Zener diode as protection from excessive supply voltages, along with a reverse-blocking Schottky diode and other EMC-filtering components on this supply voltage commonly found in system applications. The board refers to the raw voltage supplied to the board as VBAT to correspond with a system battery voltage, and the voltage after the supply filter as VSUP which is the actual voltage supplied to the device VDD pin. Supplying both a supply voltage and the bus communication through a single wire harness is common. This supply voltage can be supplied through pin 9 of the DB9 connector J9, or from a standalone supply through the DC barrel jack J13. Header J14 allows a shunt to be placed between the center pin and the selected voltage source.