SLVUDY3 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  7. 2Hardware
    1. 2.1 Board Overview
      1. 2.1.1 RF Signal Chain
        1. 2.1.1.1 Output Power
      2. 2.1.2 Clocking
      3. 2.1.3 Power
    2. 2.2 Required Equipment
    3. 2.3 Hardware Setup
    4. 2.4 LED Indicators
    5. 2.5 Inputs, Outputs, and Controls
    6. 2.6 USB Interface
  8. 3Software
    1. 3.1 Required Software
    2. 3.2 GUI Installation
  9. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 SCPI Control Example
    3. 4.3 Python Scripting Example
    4. 4.4 Power Combining
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1.     Trademarks

Device Information

The TSG06D00EVM uses the following devices from Texas Instruments.

Table 1-1 Device Information
DeviceDescription
DDS39RF1216-bit, 2-channel, 24GSPS 12GHz RF direct digital synthesizer (DDS)
LMX282022.6GHz wideband RF synthesizer with phase synchronization, JESD and <5µs frequency calibration
LMK04828Ultra-low-noise JESD204B compliant clock jitter cleaner with integrated 2370MHz to 2630MHz VCO
LMH21108GHz logarithmic RMS power detector with 45dB dynamic range
TPS2592614.5V to 13.8V, 30mΩ, 2 to 5A eFuse
TPSM8291617V VIN, 6A low-noise low-ripple buck module with integrated ferrite bead filter compensation
TPSM828225.5V input, 2A step-down module with integrated inductor in 2 × 2.5 x 1.1mm μSIP package
LM27762Low-noise positive- and negative-output charge pump with integrated LDO
TPS7A96012A, ultra-low-noise ultra-high PSRR RF voltage regulator