SLVUE33 October 2026
Host application development environments in the SDK:
| Signal | Module pin | AM64-EVM (safety connector) | LP-AM261x |
|---|---|---|---|
| CLOCK | SPI0_CLK | 16 (MCU_SPI0_CLK) | J1.7 |
| PICO | SPI0_D0 | 4 (MCU_SPI0_D0) | J2.15 |
| POCI | SPI0_D1 | 2 (MCU_SPI0_D1) | J2.14 |
| CS / Target Request Feed | SPI0_CS | 12 (MCU_GPIO0_9) | J2.19 |
| Target Busy | GPIO8 | 5 (MCU_GPIO0_8) | J6.53 |
| Target Request | GPIO14 | 9 (MCU_GPIO0_7) | J8.78 |
| Target Reset | PORZ_HOST | 20 (MCU_I2C0_SCL) | J8.77 |
| GND | GND | 23 (DGND) | - |
Figure 3-2 AM64-EVM to TICS100MOD Connections
Figure 3-3 LP-AM261x to TICS100MOD Connections