SLVUE33 October   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
      1. 2.7.1 Ethernet
      2. 2.7.2 Serial Connection to the PC (UART0)
      3. 2.7.3 Host Interface (SPI and GPIO)
    8. 2.8 Debug Information
    9. 2.9 Best Practices
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 GUI Installation
    4. 3.4 Software Development
    5. 3.5 Programming Options
      1. 3.5.1 Programming the Module With ICS Configurator (UART)
      2. 3.5.2 Firmware Provisioning From the Host
      3. 3.5.3 Boot Modes
    6. 3.6 Developing an Application
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2.     Trademarks
    3. 5.2 Terminology
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

Best Practices

  • The boards are ESD-sensitive: handle them by the edges.
  • Never plug or unplug the boards while powered; make sure both boards are unpowered before assembly.
  • Use only a 5V supply on the 5V input; higher voltage or reversed polarity damages the board.
  • Set the boot mode pins (CN5) and the configuration jumper (CN11) before applying power. After changing CN11, power-cycle the board.
  • Close any serial terminal or other application using the device COM port before connecting ICS Configurator.