SLVUE33 October   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
      1. 2.7.1 Ethernet
      2. 2.7.2 Serial Connection to the PC (UART0)
      3. 2.7.3 Host Interface (SPI and GPIO)
    8. 2.8 Debug Information
    9. 2.9 Best Practices
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 GUI Installation
    4. 3.4 Software Development
    5. 3.5 Programming Options
      1. 3.5.1 Programming the Module With ICS Configurator (UART)
      2. 3.5.2 Firmware Provisioning From the Host
      3. 3.5.3 Boot Modes
    6. 3.6 Developing an Application
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2.     Trademarks
    3. 5.2 Terminology
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

Debug Information

The development board provides a debug interface to the MCU through the TC2050-IDC 10-pin JTAG connector (CN3). The carrier board adapts the TC2050-IDC connector to a standard 10-pin and a 20-pin Arm JTAG connector, and is designed for XDS110 and TM4C129 programmers.

Table 2-6 Development Board LEDs
Name Signal Color Active
D2 PORZ (reset status) Green High-active
D3 User LED (GPIO139) Green High-active
D6 3.3V presence Green High-active
Table 2-7 Carrier Board LEDs
Name Signal Color Active Expected at power-on
D4 AM261_WARMRSTN (warm reset deasserted) Green High-active ON
D7 PORZ (power-on reset deasserted) Green High-active ON
D8 User LED (GPIO140) Green High-active OFF
D9 CORE_PG (input supply and +3V3 output rail valid) Green High-active ON
D14 3.3V presence Green High-active ON
D10 UART COM (TX/RX) Green/Red - OFF

D2, D4, and D7 indicate reset status on different signals. When these LEDs are ON, the MCU is not held in reset. These indicators apply in both Config Mode and Run Mode; CN11 selects the module operating mode.