SLVUE33 October   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
      1. 2.7.1 Ethernet
      2. 2.7.2 Serial Connection to the PC (UART0)
      3. 2.7.3 Host Interface (SPI and GPIO)
    8. 2.8 Debug Information
    9. 2.9 Best Practices
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 GUI Installation
    4. 3.4 Software Development
    5. 3.5 Programming Options
      1. 3.5.1 Programming the Module With ICS Configurator (UART)
      2. 3.5.2 Firmware Provisioning From the Host
      3. 3.5.3 Boot Modes
    6. 3.6 Developing an Application
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2.     Trademarks
    3. 5.2 Terminology
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

Serial Connection to the PC (UART0)

When the carrier board is connected to a PC through USB micro (CN9) for the first time, the required driver installs automatically and a new COM port is created. This COM port provides communication with the board via UART0 (FT232R). ICS Configurator uses 115200 baud. The assigned COM port is listed in the Windows® Device Manager under Ports (COM & LPT).