SLVUE33
October 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
Power Requirements
2.3
Setup
2.4
Header Information
2.5
Jumper Information
2.6
Push Buttons
2.7
Interfaces
2.7.1
Ethernet
2.7.2
Serial Connection to the PC (UART0)
2.7.3
Host Interface (SPI and GPIO)
2.8
Debug Information
2.9
Best Practices
3
Software
3.1
Software Description
3.2
Software Installation
3.3
GUI Installation
3.4
Software Development
3.5
Programming Options
3.5.1
Programming the Module With ICS Configurator (UART)
3.5.2
Firmware Provisioning From the Host
3.5.3
Boot Modes
3.6
Developing an Application
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Known Hardware or Software Issues
Trademarks
5.2
Terminology
6
Related Documentation
6.1
Supplemental Content
7
Revision History
Features
Supports EtherCAT, EtherNet/IP, and PROFINET on one common module and API
Host interface: SPI plus GPIO control signals
USB-to-UART bridge for ICS configurator, firmware flashing, and console
Power supply: external 3.3V, or 5V on
USB Type-C™
RJ45, JTAG debug connector, User LED, status LEDs, and MCU reset push-buttons
Host examples for AM64x-EVM (
Linux®
) and LP-AM261x (FreeRTOS) included in the SDK