SLVUE33 October   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
      1. 2.7.1 Ethernet
      2. 2.7.2 Serial Connection to the PC (UART0)
      3. 2.7.3 Host Interface (SPI and GPIO)
    8. 2.8 Debug Information
    9. 2.9 Best Practices
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 GUI Installation
    4. 3.4 Software Development
    5. 3.5 Programming Options
      1. 3.5.1 Programming the Module With ICS Configurator (UART)
      2. 3.5.2 Firmware Provisioning From the Host
      3. 3.5.3 Boot Modes
    6. 3.6 Developing an Application
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2.     Trademarks
    3. 5.2 Terminology
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

Power Requirements

The EVM requires 3.3V / 1A DC power, provided either through the carrier board connector or through the on-board regulator of the carrier board.

  • When the board is powered, the green LED D6 lights up, indicating the presence of 3.3V.
  • To power the EVM from the on-board regulator, apply 5V / 1A DC to the USB Type-C connector J1.
  • The CN10 header selects the on-board 3.3V regulator or an external 3.3V supply. With an external supply, source the power on pins 2-4-6 of connector P3.
CAUTION: Use only a 5V supply on the 5V input. Higher voltage or reversed polarity damages the board.