SLVUE33 October   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
    4. 2.4 Header Information
    5. 2.5 Jumper Information
    6. 2.6 Push Buttons
    7. 2.7 Interfaces
      1. 2.7.1 Ethernet
      2. 2.7.2 Serial Connection to the PC (UART0)
      3. 2.7.3 Host Interface (SPI and GPIO)
    8. 2.8 Debug Information
    9. 2.9 Best Practices
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 GUI Installation
    4. 3.4 Software Development
    5. 3.5 Programming Options
      1. 3.5.1 Programming the Module With ICS Configurator (UART)
      2. 3.5.2 Firmware Provisioning From the Host
      3. 3.5.3 Boot Modes
    6. 3.6 Developing an Application
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2.     Trademarks
    3. 5.2 Terminology
  12. 6Related Documentation
    1. 6.1 Supplemental Content
  13. 7Revision History

Specification

Parameter Value
CPU core XAM2612AOFFHIZFG (500MHz dual-core Arm® Cortex®-R5F)
Board dimensions 39.65mm × 73.84mm (as stated in the source; board not specified)
Power External 3.3V / 1A, or 5V / 1A on USB Type-C™ connector J1 with on-board 3.3V regulator
Host interface SPI (Mode 0, three-wire) and GPIO control signals
Industrial protocols EtherCAT, EtherNet/IP, PROFINET (firmware selected per protocol)
Connectors USB Type-C (power), USB micro (UART), SOP header, I2C header, Ethernet connector, interface connector, JTAG connectors
User interface User LEDs, status LEDs, MCU reset push-buttons
Revision Rev 3.0.0