SLYT863 April 2025 LM5066I
Generally, parallel MOSFETs are more prone to parasitic oscillations than a single MOSFET in the linear region of operation. This is because of the presence of parasitic stray package inductances and capacitances on the drain, source and gate nodes, which form a resonant tank circuit resembling a Colpitts oscillator. Unlike switching regulators with a gate-drive strength of >2A, hot-swap controllers with a lower gate-drive strength (20µA) limit the inrush current during start-up by operating the MOSFETs in the linear region. As a result, the parallel combination of hot-swap MOSFETs is highly susceptible, with more chance of generating sustained oscillations. This phenomenon causes the violation of the MOSFET SOA during a power-into-short fault, leading to MOSFET damage.