SNAA400 March 2025 CDC6C , LMK6C , LMK6D , LMK6H , LMK6P
The LMK6x and the CDC6C have a number of advantages including frequency flexibility, temperature stability, power supply noise immunity and many others. Table 2-1 and Table 2-2 summarize these advantages and showcases how BAW oscillators have solved design limitations found while using quartz oscillators. Additional information can be found in the following application notes:
| Parameter | Quartz | BAW | Advantage |
|---|---|---|---|
| Frequency Flexibility | Output frequency is controlled through mechanical parameters that cannot be modified once cut. | Alleviates supply constraints, single IC supports large range of frequencies through one time programming (OTP). | BAW oscillator |
| Temperature Stability | Uncompensated quartz oscillator frequency vs temperature response resembles a parabolic curve with larger ppm variation. | ±10ppm (Maintains temperature stability irrelevant of temperature range.) | BAW oscillator |
| Vibration | Can be as high as +10 ppb/g. Typically does not pass MIL-STD. | Typical is 1 ppb/g. Passes MIL_STD_883F Method 2002 Condition A | BAW oscillator |
| Mechanical Shock | Typically does not MIL-STD. Can fail at 2,000g. | Less than 0.5ppm variation up to 1500 g. Passes MIL_STD_883F Method 2007 Condition B | BAW oscillator |
| Parameter | Quartz limitation | BAW Oscillator Design |
|---|---|---|
| Power supply noise | Typically has no integrated LDO | Integrated LDO for improved power supply noise rejection (-72dBc PSRR at 500kHz, 50mV ripple) |
| Mean time between failure | 33 million hours of operation | 3.3 billion hours of operation |
| Frequency flexibility | Limited by resonator crystal; different frequencies require different resonant crystal | Support any frequency from 1MHz to 200MHz in LVCMOS variant |
| Supply chain | Multiple third party manufacturing to support build of different components (resonator, ASIC, Package) | Fabricated, assembled and packaged in house by TI |
| Land pattern | Land pattern can depend on supplier | Universal – industry standard footprint |