SNAS787C November 2019 – August 2025 CDCDB2000
PRODUCTION DATA
Figure 8-1 shows a CDCDB2000 typical application. In this application, a clock generator provides a 100MHzreference to the CDCDB2000 which then distributes that clock to PCIe endpoints. The clock generator can be a discrete clock generator like the LMK03328 or the clock generator can be integrated in a larger component such as a PCH or application processor.
Figure 8-1 Typical Application