SNAS835A September 2022 – February 2025 LMK5B33414
PRODUCTION DATA
At POR, the sum of the GPIO2, GPIO0, and EE_ROM_PAGE_SEL (R20[6:3]) logic states determine which ROM page is used.
The EE_ROM_PAGE_SEL field is stored in EEPROM and has a factory default setting of EE_ROM_PAGE_SEL = 0. All register pages in the ROM are factory-set in hardware (mask ROM) and are not software programmable by the user.
Refer to ROM Detailed Description for the configuration of each ROM page and the required XO, INx, and OUTx frequency setting.