SNAS835A September 2022 – February 2025 LMK5B33414
PRODUCTION DATA
Below are printed circuit board (PCB) layout examples that show the application of thermal design practices and a low-inductance ground connection between the device DAP and the PCB. Place the ground return path for the supply decoupling capacitors close to the DAP. All OUTx pairs configured as differential signals must be routed differentially and meet the trace impedance requirements (typically 100 ohm differential).
Figure 9-6 PCB Layout Example for LMK5B33414, Bottom Layer