SNAS835A September 2022 – February 2025 LMK5B33414
PRODUCTION DATA
| GPIO2 AT POR | GPIO0 AT POR | ROM PAGE WITH EE_ROM_PAGE_SEL = 0 |
|---|---|---|
| L | L | ROM page 0. XO= 48MHz, REFCLK = 25MHz, outputs 25MHz, 100MHz, 155.52MHz, 156.25MHz, 161.128125MHz, 312.5MHz. |
| L | H | ROM page 1. XO = 48MHz, outputs 25MHz, 50MHz, 100MHz. |
| H | L | ROM page 2. XO= 48MHz, REFCLK = 25MHz, all outputs 156.25MHz. |
| H | H | ROM page 3. Low power mode. All PLLs off, all outputs off. |
| L | M | ROM page 4. XO = 49.152MHz, REFCLK = 19.44MHz, outputs 100MHz, 312.5MHz, 800MHz. |
| M | L | ROM page 5. XO= 48MHz, REFCLK = 156.25MHz, outputs 100MHz, 125MHz, 156.25MHz |
| M | M | ROM page 6. XO= 48MHz, REFCLK = 25MHz, all outputs 312.5MHz. |
| M | H | ROM page 7. XO= 48MHz, REFCLK = 156.25MHz, outputs 100MHz, 125MHz, 156.25MHz. |
| H | M | ROM page 8. XO= 48.008MHz, REFCLK = 156.25MHz, outputs 25MHz, 50MHz, 100MHz, 156.25MHz |
| ROM | XO | IN0 | IN1 | IN2 | IN3 | OUT0 | OUT1 | OUT2 | OUT3 | OUT4 | OUT5 | OUT6 | OUT7 | OUT8 | OUT9 | OUT10 | OUT11 | OUT12 | OUT13 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 48 | 25 | 25 | –(1) | –(1) | 25 | 100 | 155.52 | 155.52 | 161.1x(2) | 161.1x(2) | 161.1x(2) | 161.1x(2) | 156.25 | 156.25 | 156.25 | 156.25 | 312.5 | 312.5 |
| 1 | 48 | 25 | 25 | –(1) | –(1) | 25 | 50 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
| 2 | 48 | 25 | 25 | –(1) | –(1) | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 |
| 3 | 48 | 156.25 | 10 | –(1) | –(1) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) | 100(3) |
| 4 | 49.152 | 19.44 | 19.44 | –(1) | –(1) | 312.5 | 312.5 | 312.5 | 312.5 | 100 | 100 | 100 | 100 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 |
| 5 | 48 | 156.25 | 156.25 | –(1) | –(1) | 125 | 100 | 100(3) | 100 | 156.25(3) | 156.25(3) | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.26(3) | 156.25(3) |
| 6 | 48 | 25 | 25 | –(1) | –(1) | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 | 312.5 |
| 7 | 48 | 156.25 | 156.25 | –(1) | –(1) | 125 | 100 | 100(3) | 100 | 156.25(3) | 156.25(3) | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25(3) | 156.25(3) |
| 8 | 48.0048 | 156.25 | 156.25 | –(1) | –(1) | 25 | 100 | 100 | 50 | 50 | 50 | 50 | 50 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 | 156.25 |