SNAS862B April   2025  – October 2025 LMK3H0102-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Interface Specification
  7. 6 Parameter Measurement Information
    1. 6.1 Output Format Configurations
    2. 6.2 Differential Voltage Measurement Terminology
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Block-Level Description
      2. 7.3.2 Device Configuration Control
      3. 7.3.3 OTP Mode
      4. 7.3.4 I2C Mode
    4. 7.4 Device Functional Modes
      1. 7.4.1 Fail-Safe Inputs
      2. 7.4.2 Fractional Output Dividers
        1. 7.4.2.1 FOD Operation
        2. 7.4.2.2 Edge Combiner
        3. 7.4.2.3 Digital State Machine
        4. 7.4.2.4 Spread-Spectrum Clocking
      3. 7.4.3 Output Behavior
        1. 7.4.3.1 Output Format Selection
          1. 7.4.3.1.1 Output Format Types
            1. 7.4.3.1.1.1 LP-HCSL Termination
        2. 7.4.3.2 Output Slew Rate Control
        3. 7.4.3.3 REF_CTRL Operation
      4. 7.4.4 Output Enable
        1. 7.4.4.1 Output Enable Control
        2. 7.4.4.2 Output Enable Polarity
        3. 7.4.4.3 Output Disable Behavior
      5. 7.4.5 Device Default Settings
    5. 7.5 Programming
      1. 7.5.1 I2C Serial Interface
      2. 7.5.2 One-Time Programming Sequence
  9. 8 Device Registers
    1. 8.1 Register Maps
      1. 8.1.1  R0 Register (Address = 0x0) [reset = 0x0861/0x0863]
      2. 8.1.2  R1 Register (Address = 0x1) [reset = 0x5599]
      3. 8.1.3  R2 Register (Address = 0x2) [reset = 0xC28F]
      4. 8.1.4  R3 Register (Address = 0x3) [reset = 0x1801]
      5. 8.1.5  R4 Register (Address = 0x4) [reset = 0x0000]
      6. 8.1.6  R5 Register (Address = 0x5) [reset = 0x0000]
      7. 8.1.7  R6 Register (Address = 0x6) [reset = 0x0AA0]
      8. 8.1.8  R7 Register (Address = 0x7) [reset = 0x6503]
      9. 8.1.9  R8 Register (Address = 0x8) [reset = 0xC28F]
      10. 8.1.10 R9 Register (Address = 0x9) [reset = 0x3066]
      11. 8.1.11 R10 Register (Address = 0xA) [reset = 0x0010]
      12. 8.1.12 R11 Register (Address = 0xB) [reset = 0x4000]
      13. 8.1.13 R12 Register (Address = 0xC) [reset = 0x6800]
      14. 8.1.14 R146 Register (Address = 0x92) [reset = 0x0000]
      15. 8.1.15 R147 Register (Address = 0x93) [reset = 0x0000]
      16. 8.1.16 R148 Register (Address = 0x94) [reset = 0x0000]
      17. 8.1.17 R238 Register (Address = 0xEE) [reset = 0x0000]
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Application Block Diagram Examples
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design Procedure
        1. 9.2.3.1 Example: Changing Output Frequency
        2. 9.2.3.2 Crosstalk
      4. 9.2.4 Application Curves
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Power-Up Sequencing
      2. 9.3.2 Decoupling Power Supply Inputs
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Programming

The host (DSP, Microcontroller, FPGA, and so forth) configures and monitors the LMK3H0102-Q1 through the I2C port. The host reads and writes to a collection of control bits called the register set. The device blocks can be controlled and monitored through a specific grouping of bits located within the register space. In the absence of the host, the LMK3H0102-Q1 can be configured to operate in OTP mode from one of four of the on-chip OTP pages, stored in the internal EFUSE, depending on the state of REF_CTRL and OTP_SELx pins. The EFUSE is one-time programmed by TI, and is not rewritable. This means that the values of the registers that are automatically loaded from the EFUSE at power-up can not be customized. However, the values of the registers can be changed subsequently via the I2C register interface. Within the device registers, there are certain bits that have read/write access. Other bits are read-only (an attempt to write to a read only bit does not change the state of the bit). Certain device registers and bits are reserved meaning that the fields must not be changed from the default reset state.