SNAS862B April 2025 – October 2025 LMK3H0102-Q1
PRODUCTION DATA
The LMK3H0102-Q1 provides multiple power supply pins. Each power supply supports 1.8V, 2.5V, or 3.3V. Internal low-dropout regulators (LDO) source the internal blocks and allow each pin to be supplied with individual supply voltages. The VDD pin supplies the control pins, the serial interface, and the REF_CTRL pin. Therefore, any pullup resistors must be connected to the same domain as VDD.
If an output is not used, connect the corresponding VDDO_x rail to VDD. If the VDD and VDDO_x rails are the same voltage, TI recommends connecting these together directly. If VDD and the VDDO_x rails differ, VDD must ramp first, with VDDO_x no more than 5ms after.
When using a VDD of 2.5V or 1.8V, VDDO_x must match VDD. When using a 3.3V VDD, VDDO_x of 1.8V, 2.5V, or 3.3V is allowed for LP-HCSL outputs. For LVDS outputs, a mismatch between VDD and VDDO_x can result in a lower common mode voltage than what is specified in the Electrical Characteristics table. For LVCMOS outputs, using a VDDO_x that differs from the VDD is not recommended. In the event that VDD and VDDO_x differ for LVCMOS outputs, the output impedance of the driver can be greater than 17Ω. For single-ended LVCMOS and differential LVCMOS, use a 20Ω or 25Ω series resistor in place of the 33Ω series resistor to maintain 50Ω impedance matching. Do not use In-Phase LVCMOS if the VDDO_x does not match VDD.