SNAS927 August 2025 LMKDB1202 , LMKDB1204
PRODUCTION DATA
LMKDB12xx muxes have two output banks that can be used as dual bank buffer mode. Each bank has a dedicated supply pin to avoid cross talk when operating at different frequencies. Refer to Figure 10-2 to minimize noise on the output banks. Below
| Output Bank | Outputs (P/N) |
|---|---|
| 0 | [0:N/2-1] |
| 1 | [N/2:N-1] |