SNAS927 August 2025 LMKDB1202 , LMKDB1204
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| tPERIOD | Clock period | 40 | – | ns |
| tSETUP | SHFT setup to SBI_CLK rising edge | 10 | – | ns |
| tDSU | SBI_IN data setup to SBI_CLK rising edge | 5 | – | ns |
| tDHOLD | SBI_IN data hold after SBI_CLK rising edge | 2 | – | ns |
| tDOUT | SBI_CLK rising edge to SBI_OUT data valid | 2 | – | ns |
| tLD | CLK rising edge to LD# falling edge | 10 | – | ns |
| tOE | Delay from LD# falling edge to output enable/disable taking effect | 4 | 10 | clocks |
| tSLEW | SBI_CLK 20% to 80% slew rate | 0.7 | 4 | V/ns |