SNAS927 August 2025 LMKDB1202 , LMKDB1204
PRODUCTION DATA
| Legend | ||
|---|---|---|
| CLOCK INPUTS | CLOCK OUTPUTS | POWER |
| GND | LOGIC CONTROLS / STATUS | NO CONNECT |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME(2)(3) | NO. | ||
| CLOCK INPUTS | |||
| CLKIN0_P | 2 | I | Differential clock input 0. |
| CLKIN0_N | 3 | I | |
| CLKIN1_P | 5 | I | Differential clock input 1. |
| CLKIN1_N | 6 | I | |
| CLOCK OUTPUTS | |||
| CLK0_P | 23 | O | LP-HCSL differential clock output 0. No connect if unused. |
| CLK0_N | 24 | O | |
| CLK1_P | 20 | O | LP-HCSL differential clock output 1. No connect if unused. |
| CLK1_N | 21 | O | |
| CLK2_P | 13 | O | LP-HCSL differential clock output 2. No connect if unused. |
| CLK2_N | 14 | O | |
| CLK3_P | 10 | O | LP-HCSL differential clock output 0. No connect if unused. |
| CLK3_N | 11 | O | |
| POWER | |||
| VDDA | 18 | P | Analog power supply. Additional power supply filtering is recommended. See Section 10.3 for details. |
| VDD_IN0 | 4 | P | Power supply for CLKIN0 |
| VDD_IN1 | 7 | P | Power supply for CLKIN1 |
| VDD_DIG | 26 | P | Power supply for digital |
| VDDO_BANK1 | 12 | P | Power supply for output bank 1 (OUT4 to OUT7). |
| VDDO_BANK0 | 22 | P | Power supply for output bank 0 (OUT0 to OUT3). |
| GND | 27 | G | Device Ground. |
| Thermal Pad (GND) | Pad | G | Device Ground, Thermal pad. |
| LOGIC CONTROLS / STATUS | |||
| ^OE0# | 25 | I | Active low input to control CLK0. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^OE1# | 19 | I | Active low input to control CLK1. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^OE2# | 16 | I | Active low input to control CLK2. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^OE3#/SMB_CLK | 9 | I | Output Enable for CLK3 Active Low/SMBus Clock. Internal pullup resistor. Functionality is decided by the state of pin 15 (SMB_EN) at power-up. When used as SMBus Clock pin, external pullup resistor is required. No connect if unused. |
| ^vCLKIN_SEL_tri/SMB_DATA | 8 | I | 3-Level Clock Input Select/SMBus Data. Internal pullup and pulldown resistor.
Functionality is decided by the state of pin 15 (SMB_EN) at power-up. When used as CLKIN_SEL_tri pin: Low = CLKIN0 goes to all outputs Mid = CLKIN0 goes to Bank 0, CLKIN1 goes to Bank 1 High = CLKIN1 goes to all outputs When used as SMBus Data pin, external pullup resistor is required. |
| vPWRGD/PWRDN# | 1 | I | Power Good/Power Down Active Low.
Multifunctional input pin. Internal pulldown resistor. On the first low-to-high transition, functions as Power Good pin which starts up the device On the subsequent low/high transitions, functions as Power Down Active Low pin which controls the device to enter or exit power-down mode. Low = power-down mode High = normal operation mode |
| vSMB_EN | 15 | I | SMBus Enable. Internal pulldown resistor. Do not
change the state of this pin after power-up. Low at power-up = SMBus disabled. Pin 8 is CLKIN_SEL_tri and Pin 9 is OE3#. High at power-up = SMBus enabled. Pin 8 is SMB_DATA and Pin 9 is SMB_CLK. |
| vZOUT_SEL | 28 | I | LP-HCSL differential clock output impedance
select. Internal pulldown resistor. Low = 85Ω. High = 100Ω. |
| LOS# | 17 | O | Loss of Input Clock Signal Active Low/No Connect. Open drain. Requires
external pullup resistor. Low = Invalid input clock. High = Valid input clock. |
| Legend | ||
|---|---|---|
| CLOCK INPUTS | CLOCK OUTPUTS | POWER |
| GND | LOGIC CONTROLS / STATUS | NO CONNECT |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME(2)(3) | NO. | ||
| CLOCK INPUTS | |||
| CLKIN0_P | 1 | I | Differential clock input 0. |
| CLKIN0_N | 2 | I | |
| CLKIN1_P | 4 | I | Differential clock input 1. |
| CLKIN1_N | 5 | I | |
| CLOCK OUTPUTS | |||
| CLK1_P | 16 | O | LP-HCSL differential clock output 1. No connect if unused. |
| CLK1_N | 17 | O | |
| CLK2_P | 9 | O | LP-HCSL differential clock output 2. No connect if unused. |
| CLK2_N | 10 | O | |
| POWER | |||
| VDD | 14 | P | Analog power supply. Additional power supply filtering is recommended. See Section 10.3 for details. |
| VDD_IN0 | 3 | P | Power supply for CLKIN0 |
| VDD_IN1 | 6 | P | Power supply for CLKIN1 |
| VDD_DIG | 19 | P | Power supply for digital |
| VDDO_BANK1 | 8 | P | Power supply for output bank 1. |
| VDDO_BANK0 | 18 | P | Power supply for output bank 0. |
| GND | 20 | G | Device Ground. |
| Thermal Pad (GND) | Pad | G | Device Ground, Thermal pad. |
| LOGIC CONTROLS / STATUS | |||
| ^OE1# | 15 | I | Active low input to control CLK1. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^OE2# | 12 | I | Active low input to control CLK2. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^vCLKIN_SEL_tri | 7 | I | 3-Level clock input select. Internal pullup and pulldown resistor. Low = CLKIN0 goes to all outputs Mid = CLKIN0 goes to Bank 0, CLKIN1 goes to Bank 1 High = CLKIN1 goes to all outputs |
| vZOUT_SEL | 11 | I | LP-HCSL differential clock output impedance
select. Internal pulldown resistor. Low = 85Ω. High = 100Ω. |
| LOS# | 13 | O | Loss of Input Clock Signal Active Low/No Connect. Open drain. Requires
external pullup resistor. Low = Invalid input clock. High = Valid input clock. |