SNAU266A July 2021 – August 2022
|
DESIGNATOR |
DESCRIPTION |
PARTNUMBER |
PACKAGEREFERENCE |
MANUFACTURER |
|---|---|---|---|---|
|
C1, C2, C3, C7, C8, C10, C12, C14, C16, C17, C18, C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C30, C31, C32, C33, C34 |
CAP, CERM, 0.1 µF, 10 V,+/- 10%, X5R, 0201 |
530Z104KT10T |
0201 |
American Technical Ceramics |
|
C4 |
CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0402 |
GRM155R60J106ME15D |
0402 |
MuRata |
|
C5 |
CAP, CERM, 0.01 uF, 6.3 V, +100/-0%, C0G/NP0, 0201 |
550Z103PTT |
0201 |
AT Ceramics |
|
C35, C41, C43 |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
885012206052 |
0603 |
Wurth Elektronik |
|
C36, C42, C46, C47, C48, C54, C63 |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 |
885012206046 |
0603 |
Wurth Elektronik |
|
C37 |
CAP, CERM, 2.2 uF, 16 V, +/- 20%, X5R, 0603 |
885012106018 |
0603 |
Wurth Elektronik |
|
C38 |
CAP, CERM, 3300 pF, 50 V,+/- 10%, X7R, 0603 |
885012206086 |
0603 |
Wurth Elektronik |
|
C39, C40 |
CAP, CERM, 30 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
06035A300JAT2A |
0603 |
AVX |
|
C44 |
CAP, CERM, 2200 pF, 16 V, +/- 10%, X7R, 0603 |
885012206036 |
0603 |
Wurth Elektronik |
|
C45, C50 |
CAP, CERM, 220 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
06035A221JAT2A |
0603 |
AVX |
|
C49 |
CAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, 0603 |
C0603C474K4RACTU |
0603 |
Kemet |
|
C51, C52, C53, C56, C61, C62 |
CAP, CERM, 10 µF, 10 V,+/- 10%, X5R, 0603 |
GRM188R61A106KAALD |
0603 |
MuRata |
|
C55, C64 |
CAP, CERM, 4.7 uF, 10 V, +/- 10%, X5R, 0603 |
C0603C475K8PACTU |
0603 |
Kemet |
|
D1, D2 |
LED, Green, SMD |
LTST-C190GKT |
1.6x0.8x0.8mm |
Lite-On |
|
J1 |
Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT |
10118194-0001LF |
USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT |
FCI |
|
J2, J3, J8, J9, J20, J24 |
Connector, End launch SMA 50 ohm, TH |
142-0761-881 |
Connector, TH, End launch SMA |
Cinch Connectivity |
|
J4, J5, J6, J7, J10, J11, J12, J13, J14, J15, J16, J17, J18, J19, J21, J22, J23, J25, J26 |
CONN SMA JACK STR EDGE MNT |
CON-SMA-EDGE-S |
CONN_JACK |
RF Solutions Ltd. |
|
J29 |
Header, 100mil, 3x1, Gold, TH |
TSW-103-07-G-S |
3x1 Header |
Samtec |
|
L1, L2, L3, L4 |
Ferrite Bead, 120 ohm @ 100 MHz, 3 A, 0603 |
BLM18SG121TN1D |
0603 |
MuRata |
|
L5, L9 |
Ferrite Bead, 120 ohm @ 100 MHz, 2 A, 0603 |
742792625 |
0603 |
Wurth Elektronik |
|
LBL1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
PCB Label 0.650 x 0.200 inch |
Brady |
|
Q1 |
MOSFET, N-CH, 50 V, 0.22 A, SOT-23 |
BSS138 |
SOT-23 |
Fairchild Semiconductor |
|
R1 |
RES, 100, 1%, 0.1 W, 0603 |
CRCW0603100RFKEA |
0603 |
Vishay-Dale |
|
R2, R3, R8, R9 |
RES, 0, 5%, 0.063 W, 0402 |
RC0402JR-070RL |
0402 |
Yageo America |
|
R12, R13, R14 |
RES, 3.6 k, 5%, 0.1 W, 0603 |
RC0603JR-073K6L |
0603 |
Yageo |
|
R15 |
RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031M00JNEA |
0603 |
Vishay-Dale |
|
R16, R21, R22 |
RES, 33, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060333R0JNEA |
0603 |
Vishay-Dale |
|
R17 |
RES, 330, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603330RJNEA |
0603 |
Vishay-Dale |
|
R18 |
RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060310K0JNEA |
0603 |
Vishay-Dale |
|
R19 |
RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060333K0JNEA |
0603 |
Vishay-Dale |
|
R23 |
RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031K50JNEA |
0603 |
Vishay-Dale |
|
R24, R45, R47 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06030000Z0EA |
0603 |
Vishay-Dale |
|
R25 |
RES, 1.2 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031M20JNEA |
0603 |
Vishay-Dale |
|
R26, R41 |
RES, 133 k, 1%, 0.1 W, 0603 |
RC0603FR-07133KL |
0603 |
Yageo |
|
R27, R42 |
RES, 10.0 k, 1%, 0.1 W, 0603 |
ERJ-3EKF1002V |
0603 |
Panasonic |
|
R28, R43 |
RES, 12.4 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
ERJ-3EKF1242V |
0603 |
Panasonic |
|
R37, R38, R39 |
RES, 12 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060312K0JNEA |
0603 |
Vishay-Dale |
|
R40, R44 |
RES, 16.7 k, 0.5%, 0.1 W, 0603 |
RT0603DRE0716K7L |
0603 |
Yageo America |
|
S1 |
Switch, Tactile, SPST-NO, 0.05A, 12V, SMT |
FSM4JSMA |
SW, SPST 6x6 mm |
TE Connectivity |
|
SH-J2 |
Mini Shunt, Closed Top, 650 V AC, -45 to 85 degC, Pitch 1.27 mm, Height 3 mm, RoHS |
NPB02SVAN-RC |
Mini Shunt, Body 2.5x1.27mm, Height 3mm |
Sullins Connector Solutions |
|
TP2 |
Test Point, Miniature, Red, TH |
5000 |
Red Miniature Testpoint |
Keystone |
|
TP3 |
Test Point, Miniature, Black, TH |
5001 |
Black Miniature Testpoint |
Keystone |
|
U1 |
High Frequency SYSREF Buffer/Multiplier/Divider |
LMX1204RHAT |
VQFN40 |
Texas Instruments |
|
U2 |
25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) |
MSP430F5529IPN |
PN0080A |
Texas Instruments |
|
U3 |
4-Channel ESD Solution for High-Speed Differential Interface, DRY0006A (USON-6) |
TPD4S009DRYR |
DRY0006A |
Texas Instruments |
|
U4 |
Ultra Low Noise, 150mA Linear Regulator for RF/Analog Circuits Requires No Bypass Capacitor, 6-pin LLP, Pb-Free |
LP5900SDX-3.3/NOPB |
NGF0006A |
Texas Instruments |
|
U5, U6 |
Ultra-Low Noise, Ultra-High PSRR, RF Voltage Regulator, DSC0010J (WSON-10) |
TPS7A9401DSC |
DSC0010J |
Texas Instruments |
|
U7 |
Single Schmitt-Trigger Buffer, DBV0005A, LARGE T&R |
DBV0005A |
DBV0005A |
Texas Instruments |
|
Y1 |
Crystal, 24.000 MHz, 20pF, SMD |
ECS-240-20-5PX-TR |
Crystal, 11.4x4.3x3.8mm |
ECS Inc. |