SNAU290 November 2024 LMK3H0102
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | Reserved | R | 0x0 | Reserved |
| 14:2 | SSC_STEPS | R/W | 0x0000 |
Number of steps in each segment of the triangular profile for SSC. See the data sheet for instructions on how to calculate this value. This field is stored in the EFUSE. |
| 1 | SSC_MOD_TYPE | R/W | 0x0 | Selects between down-spread or center-spread modulation for custom SSC configurations. This field is stored in the EFUSE. 0h: Down-spread modulation. 1h: Center-spread modulation. |
| 0 | SSC_EN | R/W | 0x0 | Enable SSC. This field is stored in the EFUSE. 0h: SSC Disabled. 1h: SSC Enabled. |