SNAU290 November 2024 LMK3H0102
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:13 | CH1_DIV | R/W | 0x4 | Divider value for Channel Divider 1. This field is stored in the EFUSE. 0h: Channel Divider disabled. Set CH1_DIV to '0' when using the edge combiner for OUT1. 1h: FOD / 2 2h: FOD / 4 3h: FOD / 6 4h: FOD / 8 5h: FOD / 10 6h: FOD / 20 7h: FOD / 40 |
| 12:5 | FOD1_NUM[23:16] | R/W | 0x55 |
High byte of the FOD1 fractional divide value. The value of this field changes from device to device. This field is stored in the EFUSE. |
| 4:3 | OUT0_SLEW_RATE | R/W | 0x0 | Slew rate control for OUT0. This field is stored in the EFUSE. Only applies to differential output formats. 0h: Between 2.3V/ns and 3.5V/ns. 1h: Between 2.0V/ns and 3.2V/ns. 2h: Between 1.7V/ns and 2.8V/ns. 3h: Between 1.4V/ns and 2.7V/ns. |
| 2:0 | OUT0_FMT | R/W | 0x7 | Selects the output format for OUT0. This field is stored in the EFUSE. 0h: LP-HCSL 100Ω Termination. 1h: LP-HCSL 85Ω Termination. 2h: AC-coupled LVDS. 3h: DC-coupled LVDS. 4h: LVCMOS, OUTx_P enabled, OUTx_N disabled. 5h: LVCMOS, OUTx_P disabled, OUTx_N enabled. 6h: LVCMOS, OUTx_P enabled, OUTx_N enabled, 180 degrees out of phase. 7h: LVCMOS, OUTx_P enabled, OUTx_N enabled, OUTx_P and OUTx_N in phase. |