SNAU290 November 2024 LMK3H0102
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | Reserved | R/W | 0x0 | Reserved, only write '0' to this field. |
| 14 | SEPARATE_OE_EN | R/W | 0x0 |
This bit enables the separate output enable functionality of the device. If this bit is a '1', then OUT_FMT_SRC_SEL and I2C_ADDR_LSB_SEL must be set to '0'. This field is stored in the EFUSE. 0h: Pin 1 is the output enable for OUT0 and OUT1. 1h: Pin 1 is the output enable for OUT0, Pin 2 is the output enable for OUT1. |
| 13:0 | Reserved | R/W | 0x0000 | Reserved, only write '0' to this field. |